1C32h Output SyncManager Parameter
This object allows configuring the output sync manager synchronization settings.
Name | Sub-Index | Description | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Synchronization type | 1 |
0 – Free run 1 –Synchronized on SM2 Event (packet received) 2 – Synchronized on DC Sync0 3 – Synchronized on DC Sync1 (not possible on AKD2G) |
|||||||||||||||||||||||||||||||||
Cycle time | 2 | Configured cycle time from DC sync0 when DC is used or from 60C1h/68C1h | |||||||||||||||||||||||||||||||||
Shift time | 3 | Time between related event and associated action in ns | |||||||||||||||||||||||||||||||||
Sync modes supported | 4 |
Returns a bit encoded value:
|
|||||||||||||||||||||||||||||||||
Minimum cycle time | 5 | Minimum cycle time supported in ns (250000 for AKD2G) | |||||||||||||||||||||||||||||||||
Calc and copy time | 6 | Time needed to copy the process data from SM to local memory and perform calculations before using the data | |||||||||||||||||||||||||||||||||
Minimum delay time | 7 | Minimum hardware delay time when using DC Sync0 | |||||||||||||||||||||||||||||||||
Get cycle time | 8 |
Bit 0:
If written again, the measured values are reset.
Bit 1:
|
|||||||||||||||||||||||||||||||||
Delay time | 9 | Time from receiving the Sync0 trigger to the time value is valid | |||||||||||||||||||||||||||||||||
Sync0 Cycle Time | 10 | Time between two Sync0 signals | |||||||||||||||||||||||||||||||||
SM-Event Missed | 11 | Error counter when an expected SM event did not occur | |||||||||||||||||||||||||||||||||
Cycle time too small | 12 | Error counter when the cycle time is too small; therefore, the drive cycle cannot be completed and data cannot be provided before the next SM event |
Name | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 1C32h | 0h | Unsigned8 | - | - | Read only | No |
Synchronization type | 1C32h | 1h | Unsigned16 | - | - | Read only | No |
Cycle time | 1C32h | 2h | Unsigned32 | - | - | Read only | No |
Shift time | 1C32h | 3h | Unsigned32 | - | - | Read only | No |
Sync modes supported | 1C32h | 4h | Unsigned16 | - | - | Read only | No |
Minimum cycle time | 1C32h | 5h | Unsigned32 | - | - | Read only | No |
Calc and copy time | 1C32h | 6h | Unsigned32 | - | - | Read only | No |
Minimum delay time | 1C32h | 7h | Unsigned32 | - | - | Read only | No |
Get cycle time | 1C32h | 8h | Unsigned16 | - | - | Read/Write | No |
Delay time | 1C32h | 9h | Unsigned32 | - | - | Read only | No |
Sync0 Cycle Time | 1C32h | Ah | Unsigned32 | - | - | Read only | No |
SM-Event Missed | 1C32h | Bh | Unsigned16 | - | - | Read only | No |
Cycle time too small | 1C32h | Ch | Unsigned16 | - | - | Read only | No |